| REG

|
Hand expansion valve made of steel for low temperature applications.
Internal back-seating for easy maintenance of spindle. |
R717 R22 R134a R404A/507 R407C |
From 1/4" to 2 1/2" |
-58°F to + 302°F |
ANSI B.W. (W.N); S.W; NPT |
Click here to view available downloads |