(US/CA) Danfoss North America
Refrigeration and Air Conditioning
> Refrigeration News
> Products
> Technical Literature
> Software
> Training and Education
> Refrigerants
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Aftermarket Contractor Corner
> Find a Wholesaler near you
> Refrigeration Scroll
> Retail Care
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> RMA Information
 
 
 
 
 
Danfoss Logo
Danfoss Industrial Refrigeration Gas Powered Valves
Photo/Type Features/Benefits Refrigerants Connection Size Design Connection Type

Downloads

PML

Gas Powered solenoid valve.

No differential pressure across the valve is required.

Suitable for low pressure suction lines.

External pilot operated EVM solenoid modules fitted in.

No separate solenoid pilot assembly required.

R717
R22
R134a
R404A/507
R407C
1 1/4" up to 6" flanged

PML valves use an external pressure source for opening (which means that no differential pressure across the PML valve is required in order to maintain open state).

This makes the valve especially suitabel for low-pressure suction lines.

Flanged ANSI BW (W.N), SOC, FPT, ODS available upon request.

Click here to view available downloads

PMLX

The most compact design of a two step opening gas powered suction stop valve in the industry.

Tight closing during defrost.

Slow opening after defrost eliminates pressure shock.

No differential pressure across the valve is required.

Solenoid modules fitted in.

Needs no separate solenoid pilot assembly or bypass solenoid valves for pressure equalization.

R717
R22
R134a
R404A/507
R407C
1 1/4" up to 6" flanged

Opens in suction lines against high differential pressure.

Step one opens to approx 10% of the capacity.

Step two opens automatically after differential pressure across the valve reaches 21 psig.

Flanged ANSI BW (W.N), SOC, FPT, ODS available upon request Click here to view available downloads

GPLX


Compact two step opening normally closed gas powered suction stop angle valve.

Opens in suction lines against high differential pressure.

No differential pressure across the valve is required.

EVM modules fitted in.

No separate solenoid pilot assembly required.

R717
R22
R134a
R404A/507
R407C
3" up to 6" weld connections The valves have a built-in pressure equalising system preventing pressure shock and therefore eliminating the need for external bypass delivering cost savings. Flanged ANSI BW (W.N), SOC, FPT, ODS available upon request Click here to view available downloads
Danfoss Scroll Compressor Tool