|
FA
 |
Interchangeable filter insert suitable for direct fitting on Solenoid valves type EVRA, expansion valve type TEA.
Valve body made of ductile iron GGG40.3 |
Straight |
¼" to 1" |
P: 406 psig -58˚F to +302˚F |
ANSI, BW, SW, NPT |
Click here to view available downloads |
|
FIA
 |
Stand alone strainer.
Interchangeable stainless steel strainer element.
100u, 150u, 250u, 500u |
Angle and globe (straight) |
½" to 8" |
P: 580 psig -76˚F to + 302˚F |
ANSI, BW, SW, NPT, DIN available upon request |
Click here to view available downloads |