(US/CA) Danfoss North America
Refrigeration and Air Conditioning
> Products
> Technical Literature
> Software
> Training and Education
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Aftermarket Contractor Corner
> Retail Care
> Refrigeration Articles
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> RMA Information
 
 
 
 
 
Danfoss Logo
Distributed HVAC
Distributed HVAC
Distributed HVAC control systems from Danfoss are designed to reduce installation costs, increase reliability, and simplify scalability. With these systems you can control virtually all aspects of HVAC systems in commercial facilities. Two types of controllers are available. Both types function as stand-alone or in networks using Echelon® communications. 
 
PhotoFeatures/Benefits:Specifications
RTC Controller
  • HVAC control for large air-handling units and rooftops
  • Up to 8 outputs
  • Up to 4 digital inputs
  • Up to 3 humidity inputs or 5 temperature inputs
  • Up to 40 RTCs per AKC 55 system
  • Variable speed option available
Storage temperature:
-60º F to 160º F, @ 95%  RH non-condensing

Operating temperature:
-22º F to 131º F, @ 85% RH non-condensing
-22º F to 104º F, @95% RH non-condensing
Search

Danfoss Ethics Recognized globally

One of the largest parts of ethics in business is truth. Giving customers and suppliers, too, truthful statements on which to base their decisions and activities. Ethics also encompasses operation according to law and regulation. Danfoss is respected worldwide for ethically doing business, and has been recognized once again by Ethisphere Magazine as one of the World’s Most Ethical Companies in 2007.