(US/CA) Danfoss North America
Refrigeration and Air Conditioning
> Products
> Technical Literature
> Software
> Training and Education
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Aftermarket Contractor Corner
> Retail Care
> Refrigeration Articles
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> RMA Information
 
 
 
 
 
Danfoss Logo
Danfoss Direct Current Compressors
Photo Capacity Refrigerants Temperature Range Connections

Downloads

BD35F
1/20 hp R134a
R12 (usage possible if used in accordance with instructions)
-20˚F to 50˚F

Suction = 6.2 mm / ¼ in**
Process = 6.2 mm / ¼ in**
Discharge = 5.0 mm

Click here to view available literature
BD50F


 

1/12 hp R134a
R12 (requires tube adaptor kit - purchased separately)
-20˚F to 50˚F

Suction = 6.2 mm / ¼ in*
Process = 6.2 mm / ¼ in*
Discharge = 5.0 mm

Click here to view available literature
Features/Benefits: Application:
  • Universal 12V & 24V DC power supply
  • Internal voltage recording and calibration
  • Adjustable battery protection settings
  • Variable capacity through motor speed
  • Low current consumption
  • Light weight - 4.6 kg
  • Low noise
  • Compressor mounted electronic unit
  • Operates with electronic & mechanical thermostats
  • Suitable for solar power applications 
  • LBP/MBP/HBP
  • Refrigerators for boats & truck cabs
  • Refrigerators & freezers for RV
  • Solar powered refrigerators (medicine cabinets)

 

Search

Danfoss Ethics Recognized globally

One of the largest parts of ethics in business is truth. Giving customers and suppliers, too, truthful statements on which to base their decisions and activities. Ethics also encompasses operation according to law and regulation. Danfoss is respected worldwide for ethically doing business, and has been recognized once again by Ethisphere Magazine as one of the World’s Most Ethical Companies in 2007.