(US/CA) Danfoss North America
Refrigeration and Air Conditioning
> Refrigeration News
> Products
> Technical Literature
> Software
> Training and Education
> Refrigerants
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Aftermarket Contractor Corner
> Find a Wholesaler near you
> Refrigeration Scroll
> Retail Care
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> RMA Information
 
 
 
 
 
Danfoss Logo
Danfoss Industrial Refrigeration Capacity Controller
Photo/Type

Features/Benefits

Supply Voltage Input Signal Relay Output Alarm
Relay

Downloads

EKC 315A

Adaptive or load based superheat controller operates either pulse width modulation expansion valves AKV/A or electronic expansion valve TQ/TEAQ.

24 Vac +/- 15%

Max power consumption: 80 VA

1 pressure sensor x 4-20 mA

2 PT1000 temperature sensors

Relay output for solenoid valve.

Electronic expansion valve output

-4-20mA for slave module operation

 

1 SPST Click here to view available downloads
 

Danfoss Industrial Refrigeration Capacity Controller

Photo/Type

Features/Benefits

Supply Voltage Input Signal Relay Output Power Consumption

Downloads

EKC 331

Patented neutral zone sequential or cyclic operation for Reciprocating compressors or condenser fan cycling.

24 Vac +/- 15%

Max power consumption: 80 VA

4-20 mA or 0-5 V / 0-10V / 5-10V

4 on/off outputs for compressors and 1 on/off output for alarm

 

5 VA Click here to view available downloads
 

Danfoss Industrial Refrigeration Liquid Level Controller

Photo/Type

Features/Benefits

Supply Voltage Input Signal Relay Output Alarm
Relay

Downloads

EKC 347

Just one controller operates from a regular solenoid valve for on/off control to a pulse width modulation AKVA to a very sophisticated motorized expansion valve (MEV). Relay outputs for various level limits and alarm. PC remote operation possible.

24 ac +/- 15%, 50/60 Hz

Power consumption: 5 VA, 55 VA when pulse width modulating valve is wired up.

Level reference: 4-20 mA or 0-10Vdc;

External setpoint reference: 4-20mA or 0-10 VDC

2 on/off relay outputs for pumps 4-20mA current output for motorized expansion valve MEV

 

1 SPST on/off output Click here to view available downloads
 

Danfoss Industrial Refrigeration Electronic Media Temperature Controller

Photo/Type

Features/Benefits

Supply Voltage Input Signal Output Alarm
Relay

Downloads

EKC 361

Efficient and cost effective way of temperature control. It operates Danfoss PMQ-J valve series. Relay outputs for liquid solenoid valve and evaporator fan.

24 ac +/- 15%, 50/60 Hz

Power consumption: 80 VA

PT 1000 temperature sensor

External setpoint reference: 4-20mA or 0-10 VDC

2 on/off relay outputs for evaporator fan and liquid solenoid valve. Signal to actuator type CVQ.

 

1 SPST on/off output Click here to view available downloads
 

Danfoss Industrial Refrigeration Interface for Electronic Media Temperature Control

Photo/Type

Features/Benefits

Supply Voltage Input Signal Output Alarm
Relay

Downloads

EKC 366

Interface module allows operation between a PLC or third party controller with the PMQ-J series valve.

24 ac +/- 15%, 50/60 Hz

Power consumption: 80 VA

4-20mA, 0-10VDC

 

Pulsating 24Vac to CVQ actuator.

 

80 VA Click here to view available downloads