(US/CA) Danfoss North America
Refrigeration and Air Conditioning
> Products
> Technical Literature
> Software
> Training and Education
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Aftermarket Contractor Corner
> Retail Care
> Refrigeration Articles
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> RMA Information
 
 
 
 
 
Danfoss Logo
AK2 I/O
Overall benefits: Downloads

Second generation ADAP-KOOL® product
Interfaces to AKC 55 controller
Compact, space-saving footprint
Modular/scalable design
Echelon® communications
Self-addressing I/O
DIN rail mountable
 
Click here to view available documentation
about AK2 I/O
Photo Module Type Characteristics

Specifications

AK2-CM 101A Communication Module

Provides Echelon communications for up to nine I/O modules

Operating Temp: -4 to 131F (-20 to 55C) @ 0 to 95% RH
AK2-XM 101A
Universal Analog Input
8 Universal Inputs:
Analog input- 0-10 Vdc 4-20 mA 
Digital input - dry contacts
Operating Temp: -4 to 131F (-20 to 55C) @ 0 to 95% RH
AK2-XM 102
Digital Input
8 digital inputs - high and low voltage versions Operating Temp: -4 to 131F (-20 to 55C) @ 0 to 95% RH
AK2-XM 204 
Digital Output
8 digital outputs Operating Temp: -4 to 131F (-20 to 55C) @ 0 to 95% RH
5 amps up to 20 total
AK2-XM 205
Combination
8 Digital Outputs and
8 Universal Inputs
8 Universal Inputs:
Analog input: 0-10 Vdc 4-20 mA 
Digital input - dry contacts
8 Digital outputs (override optional)
Operating Temp: -4 to 131F (-20 to 55C) @ 0 to 95% RH
5 amps up to 20 total
Search

Danfoss Ethics Recognized globally

One of the largest parts of ethics in business is truth. Giving customers and suppliers, too, truthful statements on which to base their decisions and activities. Ethics also encompasses operation according to law and regulation. Danfoss is respected worldwide for ethically doing business, and has been recognized once again by Ethisphere Magazine as one of the World’s Most Ethical Companies in 2007.