Refrigeration and Air Conditioning
> Refrigeration News
> Technical Literature
> Software
> Training and Education
> Products
> Refrigerants & Energy Efficiency
> The Industries We Serve
> About Us
> Commercial Air-Conditioning
> Commercial Refrigeration
> Food Retail
> Industrial Refrigeration
> Heat Exchangers
> Aftermarket Contractor Corner
> Find a Wholesaler near you
> Refrigeration Scroll
> Retail Care
> Scroll Compressors for Residential and Light Commercial Applications
> Sales Contacts
> Warranty Information
> Electronic Refrigeration Controller - ERC
 
 
 
 
 
Danfoss Logo

Danfoss OptymaTM Condensing Units

OPTYMA high efficiency condensing units from Danfoss are a complete range, covering every step in capacity from 1/5 to 13½ HP. The OPTYMA design is so efficient that for each given capacity, a smaller compressor can be used than in conventional units, resulting in less operating cost. The condensing unit design also ensures a wider operating envelope, especially in high ambient conditions.

OPTYMA condensing units are used in applications ranging from commercial refrigeration to small appliances. An extensive array of options is available to meet OEM and aftermarket requirements. The range includes models suitable for all common fluorinated refrigerants.

On Optyma units of greater than 1 hp capacity, a crankcase heater and dual pressure control are standard. All units have service ports; service valves are standard on all aftermarket versions and on OEM units over 1 hp.

"We gave this line the OPTYMA name because we've designed durability and efficiency into the product resulting in optimum reliability," said Jeff Douglas, VP, Aftermarket at Danfoss in Baltimore. "Most importantly, we've optimized life cycle cost by achieving a high degree of energy efficiency, installation simplicity, and easy maintenance. OPTYMA is also the most complete range of capacities available from a single source."

Danfoss has a factory-supported network of authorized wholesalers, and local Danfoss sales representatives throughout North America will assist with product selection and application engineering.

 OEM

 • Optional evaporative drain pan system including high water capacity, the highest evaporation rate in the industry, specially selected corrosion resistant base and tubing

• Complete line from 1/5 - 13.5 HP to insure consistency

• Pre-engineered and designed/mounted options to insure quick delivery and on-site modification

• Commercial refrigeration options designed for your market needs

 Aftermarket

• Easy access service valves on all units

• Lightweight, corrosive-resistant enclosures available in six different configurations

Working with you to improve your business

In everything we do our main principle is
to be customer driven to satisfy short and long term customer needs and expectations. Our aim is always to be perceived as being THE BEST CHOICE, PREFERRED PROVIDER and BUSINESS PARTNER.
Together we can improve your business.
So if you want the support of a company that works to improve the efficiency and profits of your business, call us today
We are here to make it happen