(US/CA) Danfoss North America
Industrial Automation
> Industrial Automation
> Products
> Industries
> News
> Service & Support
> Documentation
> Distributors and Representatives
> eCommerce
> Contact Us
 
 
 
 
 
Danfoss Logo
MCX Programmable Controller

Programmable Electronic Controller - MCX    

A programmable controller with maximum flexibility makes engineering and development easier than ever.

The new, open standards compliant MCX electronic programmable controller from Danfoss provides ultimate software control, allowing you to tailor the performance of your industrial system to your exact requirements.


Programmable Controls

Features of MCX Programmable Controller

Easy to program using the C programming language, the MCX controller provides unique versatility and freedom compared to proprietary systems.

  • Compact dimensions
  • Wide range of control modules
  • Graphical Displays
  • Analog and digital inputs/outputs
  • Range of Power supplies
  • Accessory modules
  • Real Time Clock (RTC) or the RS485 serial connection

 

CANbus in MCX Programmable Controllers

The CANbus Advantage

The presence of CANbus in all programmable controllers, allows comunication inside CANopen protocol systems.

Furthermore it allows them to be integrated with the “external world”, for being used both as field bus to make local network, and for interconnection with other devices.
Standard or Customized Programmable Controls

Standard or Customized Controllers

All programmable controllers are delivered with a low-level operating system including hardware drivers, services, as well as a virtual machine.

If you do not require full programmability, the MCX controller is also available with a number of standard applications that offer an exceptional level of customization.

All Danfoss Electronics LCD displays are graphic so they allow customized logos, to draw icons, or to trace graph curves even real time.
Industrial Automation Controls

Industrial Automation Product Catalog

Dive into our product catalog and find details about our industrial controls. 

Whether you are looking for pressure transmitters, switches, or valves, Danfoss has the controls to fit your needs.