Industrial Automation
> Industrial Automation
> Products
> Industries
> News
> FAQs
> Documentation
> Find a Distributor
> Contact Us
 
 
 
 
 
Danfoss Logo
Industrial Pressure Switches

Pressure Switches for Industrial Applications

Danfoss has been producing pressure switches for industrial applications for more than 70 years and today, we offer one of the world’s most extensive ranges.

All accurate, robust and built for long life, our industrial pressure switches perform flawlessly day after day, even under harshest conditions.

With applications ranging from light to heavy industry, including marine and hydraulic, Danfoss pressure switches are offered with a high grade of enclosure and are thus well-suited for wet or dusty applications. Should your application encounter severe shocks and vibrations, we have switches that will perform unaffected - purpose-designed, built tough.
Pressure switches for industrial, marine, hydraulic, and boiler

Applications of Pressure Switches

The program includes, single, dual, and differential pressure switches for general industrial use such as on boilers as well as specialized switches for demanding applications in marine and hydraulic applications.

RT pressure switch is designed to match the majority of land and sea applications - the high performance pressure switch.

BCP pressure switches are designed especially for industrial boiler applications - TÜV approved.

KP/KPI pressure switches are designed for gaseous and liquid media - some types are UL approved.

MBC pressure switch is for marine and hydraulic applications and approved by nine major ship authorities. Pressure range up to 400 bar.
Industrial pressure switches

Pressure Switch Technology

Danfoss pressure switches are electromechanical controls and limiters, that control the pressure of air and liquids within a given pressure range.

All contact systems in Danfoss regulating units incorporate a "snap-action" system that maintains the contact force until the moment of contact break.
This distinguishes them from competing products in which micro switches are used.
Documentation  of pressure switches

Selection of Pressure Switches

Pressure switches from Danfoss range from single to dual to differential types. 

Find detailed technical information, pictures and code numbers in our literature and pressure switches web catalog.
Marine Controls

Marine Approved Controls

The Marine Industry has a special need for heavy duty products to withstand the harsh environments of such places as engine rooms and boilers, which require a great deal of monitoring and control - The perfect fit for the range of heavy duty Danfoss temperature and pressure control products.