Industrial Automation
> Industrial Automation
> Products
> Industries
> News
> NewsArchive
> FAQs
> Documentation
> Find a Distributor
> Contact Us
 
 
 
 
 
Danfoss Logo
Industrial Externally Operated Valves

Externally Operated Valves

Designed with you in mind, for the most demanding and specialized applications - Danfoss' Externally Operated Valves address the most stringent requirements.

Externally operated valves are designed for more specialized applications, such as: Media with high dirt content, media with high viscosity, high ambient temperatures, large flow quantities, damp environments and where there is a risk of explosion.

Angle Seat Valves

AV210 Angle Seat Valves

The Danfoss AV210, Angle Seat Valve is know as the "Troubleshooter" for difficult conditions
  • Insensitive to variations in media pressures and viscosities
  • Wide temperature range
  • Excellent internal tightness even at high differential pressures
  • High flow capacity
  • Reliable and uniquely service-friendly design
Externally Operated Valves in Boilers

Externally Operated Boiler Valves

Externally operated valves are used in the boiler industry where it is extremely important to rough the toughest conditions.

Bring on your toughest boiler control applications!  Danfoss offers everything you need to ensure a 100% reliable boiler operation.
Advantage of Externally Operated Valves

Advantages of Externally Operated Valves

All Externally Operated Valves from Danfoss offer a variety of industrial advantages:

  • Unique Design
  • Optimum Performance
  • Low Maintenance
  • Improved Lifetime

Danfoss offers the Externally operated valve, HP, available in stainless steel versions to stand up against aggressive cleaning agents, not deteriorating over time.

DanfossDirect.com
Now you can purchase Danfoss Industrial Valves in a variety of configurations online through Danfoss Direct!