Industrial Automation
> Industrial Automation
> Products
> Industries
> News
> FAQs
> Documentation
> Find a Distributor
> Contact Us
 
 
 
 
 
Danfoss Logo
Contactors and Motor Control Gear

Contactors and Motor Controls

Danfoss CI-TI™ contactors and motor starters keep your motors and electrical equipment running smooth and safe. The components are compact, easy to install and extremely reliable. Danfoss Motor Control Gear has been designed to meet our customers’ requirements, based on comprehensive application experience.

More than 75 years of manufacturing experience ensures that Danfoss contactors and motor controls stand out with regards to quality and long life.
Contactors and Motor Control Products

Applications for Contactors and Motor Starters

Used widely in compressed air and vacuum pump applications, Danfoss Contactors, Overload Relays and Motor Starters provide trouble-free switching and maximum protection for your costly motors and other electrical equipment.

Click below for more information about these applications and more.
Motor Controls, Circuit Breakers, and Contactors Applications

Motor Control Gear

Danfoss Contactors and Motor Starters offer the utmost control and protection to your industrial motors as well as other key advantages such as:

  • Compact
  • Easy to Install
  • Reliable
Flodraulic Distributor for Motor Control Gear

Distribution Network

To order Contactors and Motor Control Gear in North America, please contact:

Flodraulic Controls
45 Sinclair Ave.
Georgetown, Ontario
L7G 4X4
Tel: (905) 702-9456
Fax: (905) 702-9457
Toll Free: 1-800-361-6209

\Compressed Air Controls

Controlling Compressed Air

Danfoss supplies its entire product controls line to the compressed air market.

From switches to motor control gear to thermostatically operated valves, Danfoss is a pioneer in creating pressure, temperature and fluid controls for the air industry.