(US/CA) Danfoss North America
Industrial Automation
> Industrial Automation
> Products
> Industries
> News
> Service & Support
> Documentation
> Distributors and Representatives
> eCommerce
> Contact Us
 
 
 
 
 
Danfoss Logo
Biomass valves

Biomass Valves for Boilers

The Danfoss BVTS thermostatic valve offers the ultimate protection against overheating and back burnging for bio-mass, solid fuel boiler systems, and fire stoves. 

Offering safe, reliable and maintenance-free operation, the BVTS valves feature:

  • Optimum tightness even after activation
  • Easy installation
  • Self-acting technology
  • Pre-set to open at 95° C
  • Superior quality
  • Competitive solution
Thermostatically operated Biomass valves

Biomass Valve Protects from Overheating

The Danfoss bio-mass valves prevent water in bio-mass boilers from reaching boiling point.

If the water temperature rises, the valve will open and allow cold water through the heat exchanger system to quickly and efficiently lower the temperature in the boiler.
Boiler Protection with Biomass valves

Back-burning Protection with Biomass valves

The Danfoss bio-mass valves prevent back burning by monitoring the temperature in the fuel feed system.

If the temperature in the fuel feed system rises above 95º C, the valve will open and dispense enough water to extinguish any fire.

After activation the valve will close and remain tight, minimizing the need for subsequent cleaning and maintenance.
Biomass valves for boilers

Biomass Valve Technical Information

For more information on the bio-mass valve you can either contact us directly, or read more below.
Boiler Controls

Industrial Boiler Controls

Danfoss provides a wide range of approved pressure switches, valves, and temperature sensors for use in the industrial boiler market.

With Danfoss Boiler Controls you can find the right product for your application.