Industrial Automation
> Industrial Automation
> Products
> Industries
> News
> NewsArchive
> FAQs
> Documentation
> Find a Distributor
> Contact Us
 
 
 
 
 

KPS, Heavy-duty pressure switches

34 Item(s)

FAQ

  • In my application there are pulsations. Which pressure switch should I choose?
  • Is it possible to use Danfoss pressure switches when the medium is sea water?
  • What is the maximum/minimum pressure/temperature at which Danfoss switches can be set?
  • What is the DIN numbering of terminals?
  • Is it possible to use Danfoss pressure switches when the medium is oxygen?
  • Are the pressure switches KP, KPI and KPS suitable for liquid media?
  • After installing the switch and making the setting based on scale values, the real system pressure value and scale value seem not to correspond. What is the reason?
  • Which types of pressure switches have Pressure Equipment Directive (PED) approval?
  • I am looking for the on/off switch with the highest possible IP protection, what options do I have?
  • Which on/off pressure switch has the highest vibration resistance?
  • How does the manual reset work in relation to on/off switches?
  • Does Danfoss offer special pressure switches suitable for steam boiler applications?
  • Does Danfoss offer special pressure switches suitable for sea water as medium?
  • What does SPDT stands for?
  • What is the most common contact system type used in Danfoss switches?
  • Which is the best choice among pressure switches for marine applications with high pulsating media?
  • What would be the best pressure switch choice for applications requiring high repeatability, accuracy and adjustable differential?
  • When is it recommended to use a gold-plated contact system?
  • What is the key difference between KPS and CAS switches?
  • Do you have a pressure switch for steam applications, PED approved?
  • What kind of pressure switch can I choose for a water pump?
  • Where I can find technical information regarding on/off switches?
  • Do you offer pressure switches in stainless steel?
  • Is a bellows-type pressure switch better than a diaphragm-operated one?
  • Do we have device for measurement of liquid level of a open tank?
  • Can I use RT or other pressure switches in steam applications?
  • I am looking for a simple pressure switch to start up my 3-phase compressor - which one should I take?
  • Can you confirm that Danfoss does not use "deca-BDE" for pressure switches?
  • Does Danfoss have a product for controlling the vacuum in a vacuum pump?
  • Do you have pressure switches with "GOST" approvals for the Russian market?
  • Do Danfoss pressure switches feature UL, CSA and ETL certificates?
  • How can I monitor when I have to change the element of my filter?
  • Which switches should I use for seawater - or other media with particles or depositions?
  • Where do I find production date on pressure or temperature switches?