Industrial Automation
> Industrial Automation
> Products
> Industries
> News
> NewsArchive
> FAQs
> Documentation
> Find a Distributor
> Contact Us
 
 
 
 
 

060-312066

Characteristic

Value

Type KPS43
Weight 1.103 Kg
Ambient temperature [°C] -25 - 70 °C
Ambient temperature [°F] -13 - 158 °F
Ambient temperature [°C] -25 - 70 °C
Ambient temperature range [°F] -13 - 158 °F
Ammonia application No
Approval ABS, BV, C UL US, CCC, CE, DNV, GL, KR, NKK, RINA, RMRS
Burst pressure [bar] 240,0 bar
Contact function SPDT gold
Contact rating AC1=10 A, 440 V
Contact rating AC15=4 A, 440 V
Contact rating AC3=6 A, 440 V
Contact rating DC13=12 W, 220 V
Contact rating for gold 1-30 mA, 5-30 V
Contact rating LR max. 50 A
Differential [bar] 0,70 - 2,80 bar
Differential [psi] 10,00 - 41,00 psi
EAN 5702423146932
Electrical conn. comments Metal cable gland
Electrical connection size Pg 13.5
Enclosure rating IP67
Identical product 060-410566
Max. test pressure [bar] Pe 180,0 bar
Max. Working Pressure [bar] 120,0 bar
Max. Working Pressure [psig] 1.740 psig
Max. working pressure [bar] Pe 120,0 bar
Max. working pressure [psig] Pe 1.740,0 psig
Packing format Multi pack
Pressure connection G 1/4
Pressure connection standard ISO 228-1
Pressure Male/Female Female
Pressure range category Medium pressure
Pressure sensing element Diaphragm
Product description Pressure Control
Product Design class B
Quantity per packing format 8 PC
Regulation range [bar] Pe 1,00 - 10,00 bar
Regulation range [MPa] Pe 0,10 - 1,00 MPa
Regulation range [psig] Pe 14,50 - 145,00 psig
Reset function AUTO
UL approval file name E73170