Industrial Automation
> Industrial Automation
> Products
> Industries
> News
> FAQs
> Documentation
> Find a Distributor
> Contact Us
 
 
 
 
 

042U6015

Characteristic

Value

Type EV220A
Weight 0.540 Kg
Actuator system 9 mm
Actuator system 0.35 in
Ambient temperature [°C] 50 °C
Ambient temperature [°F] 120 °F
Body material Brass
Connection NPT 3/8
Connection Internal/External Internal
Connection standard ANSI/ASME B1.20.1
Cv value [gal/min] 1,86
Differential pressure [bar] 0,2 - 16 bar
Differential pressure [psi] 2,9 - 228,6 psi
EAN 5702423149353
Function N C
Kv value [m³/h] 1,60
Max. Working Pressure [bar] 50,0 bar
Max. Working Pressure [psig] 715 psig
Medium temperature range [°C] 0 - 100 °C
Medium temperature range [°F] 32 - 210 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [in] 3/8 in
Orifice size [mm] 10,00 mm
Packing format Multi pack
Quantity per packing format 15 PC
Seal material FKM
Type designation Solenoid valve