Industrial Automation
> Industrial Automation
> Products
> Industries
> News
> FAQs
> Documentation
> Find a Distributor
> Contact Us
 
 
 
 
 

032U5709

Characteristic

Value

Type EV210B
Weight 0.228 Kg
Actuator system 13.5 mm
Actuator system 0.53 in
Ambient temperature [°C] 80 °C
Ambient temperature [°F] 175 °F
Body material Brass
Connection G 1/4
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 0,35
Differential pressure [bar] 0 - 30 bar
Differential pressure [psi] 0,0 - 428,6 psi
EAN 5702423020263
Function N C
Kv value [m³/h] 0,30
Max. Working Pressure [bar] 35,0 bar
Max. Working Pressure [psig] 510 psig
Medium temperature range [°C] -30 - 120 °C
Medium temperature range [°F] -20 - 250 °F
Number of ways 2/2
Operation Direct-operated
Orifice size [in] 1/8 in
Orifice size [mm] 3,00 mm
Packing format Multi pack
Quantity per packing format 20 PC
Seal material EPDM
Type designation Solenoid valve