Industrial Automation
> Industrial Automation
> Products
> Industries
> News
> FAQs
> Documentation
> Find a Distributor
> Contact Us
 
 
 
 
 

032H8055

Characteristic

Value

Type EV210A
Weight 0.132 Kg
Actuator system 9 mm
Actuator system 0.35 in
Ambient temperature [°C] 50 °C
Ambient temperature [°F] 120 °F
Body material Brass
Connection G 1/8
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 0,21
Differential pressure [bar] 0 - 6 bar
Differential pressure [psi] 0,0 - 85,7 psi
EAN 5702423052004
Function N O
Kv value [m³/h] 0,18
Max. Working Pressure [bar] 50,0 bar
Max. Working Pressure [psig] 715 psig
Medium temperature range [°C] 0 - 100 °C
Medium temperature range [°F] 32 - 210 °F
Number of ways 2/2
Operation Direct-operated
Orifice size [in] 1/8 in
Orifice size [mm] 3,00 mm
Packing format Multi pack
Quantity per packing format 16 pc
Seal material FKM
Type designation Solenoid valve