Industrial Automation
> Industrial Automation
> Products
> Industries
> News
> FAQs
> Documentation
> Find a Distributor
> Contact Us
 
 
 
 
 
Danfoss Logo
Industrial Boiler Controls

Industrial Boiler and District Heating Controls

In industrial and district heating systems 100% reliable boiler operations are a must to ensure a steady supply of hot water or steam - and a safe work environment.

In boiler rooms, accurate monitoring of steam/hot water installations and water treatment equipment for feed water is vital. Insensitive to peaks, Danfoss controls offer reliable surveillance and accurately regulate air, steam, water and oil.

Danfoss pressure transmitters, temperature sensors, switches, and valves all work together to provide a relilable system for boilers and heating stations.
Boiler Products

Reliable Boiler Products

At Danfoss we understand that replacing components and parts is both expensive and disruptive. That's why our robust, fail-safe boiler products have been specifically designed to provide a longer service life than standard controls, saving you both time and money.

  • Safety approved Pressure switches, providing accurate operation and reliable alarm and safety functions for steam and high-pressure hot water boilers and burners
  • Pressure transmitters that are insensitive to pressure peaks and offer highly accurate boiler pressure monitoring and control
  • Thermostats for accurate control of the temperature on water and thermal oil boilers
  • Temperature sensors for accurate and reliable monitoring of water temperature
  • Solenoid valves for reliable flow control of water, air, oil and steam
  • Pneumatically activated angle-seat valves, insensitive to dirt and ideal for draining or for optimizing boiler blow-down rates to reduce the concentration of solids
  • Contactors for reliable electrical switching
Biomass Valve for Boilers

Biomass Boilers

With the rising energy prices and the high environmental concern, bio-mass is the fuel of the future.

In biomass boilers it is paramount to take extra safety precautions to prevent the risk of backburning. Danfoss´ self-acting thermostatically operated BVTS Biomass valves open for flow at increasing sensor temperatures, making them ideal for sprinkler-supply safety systems.

The Danfoss BVTS thermostatic valve offers reliable, safe and maintenance free operation, making bio-mass boilers the optimum choice for environmentally friendly heating of e.g. residential housing, industry and commercial buildings.
Heating Substations

District Heating Substations

District heating substations require automatic
surveillance of water pressure and temperature to ensure a reliable supply of uninterrupted district heating.

Danfoss´pressure transmitters, temperature sensors, controls and solenoid valves ensure reliable operations at all times.

KP Pressure and Temperature Switches

Switches - Pressure & Temperature

A Switch makes electrical contact when a certain set pressure or temperature has been reached on its input.

The Danfoss switch program is designed as controllers and limiters to make contact either on pressure/temperature rise or fall.

The Danfoss range of pressure switches are UL approved and has an IP65 enclosure.

Danfoss can offer you pressure and temperature switches for just about any application – light or heavy duty.