Industrial Automation
> Industrial Automation
> Products
> Industries
> News
> FAQs
> Documentation
> Find a Distributor
> Contact Us
 
 
 
 
 
Danfoss Logo
Hydraulic System Controls

Reliable Hydraulic Controls - Pressure and Temperature

Whether your application is within hydraulics, engine control or transmission system monitoring, it will profit from a range of benefits, which distinguishes Danfoss hydraulic controls as an innovative market leader:

• Robust design
• Uncompromising reliability
• Long-term stability
• Long life 

Danfoss pressure transmitters, temperature sensors, and switches are the result of trusting partnership with a variety of hydraulic customers, converting hydraulic application requirements into solutions that work – and keep on working.
Mobile and Industrial Hydraulic Controls

Mobile & Industrial Hydraulic Applications

The Danfoss product ranges are being applied in a variety of mobile hydraulic applications: 

  • Agriculture
  • Forestry
  • Construction
  • Material handling
  • Mining

Danfoss sensors and controls also enable continuous and accurate monitoring of:

  • Plastic processing machines
  • Power packs 
  • Industrial machinery using hydraulic fluid power
Hydraulic Controls for Pressure and Temperature

Products Designed for Hydraulic

Search our catalog for details and specifications on our hydraulic products:
 
Pressure & Temperature Switches -
On/Off controls can endure and work properly in the most demanding, severe environments. They are intended for alarm indication, shut down, control and diagnostics in many applications.

Industrial Valves -
For high performance in dusty or dirty environments, direct operated solenoid valves combine a compact design with ultimate reliabilty. 

Temperature Sensors -
These feature three sensing technologies: RTD, NTC and PTC. The special designed element fixture increases the reaction time of the sensor dramatically.

Pressure Transmitters -
Designed to meet the increasing challenges of high pressure peaks, vibration, liquid hammer, cavitation, and high and fluctuating temperatures
Hydraulic System Components

Featured Hydraulic Product: MBS 1250

Danfoss' MBS 1250 pressure transmitter has been specifically designed for the extreme hydraulic conditions encountered in agriculture, forestry, mining, material handling and construction.

  • High stability in ambient temperatures up to 125 °C as standard
  • Thin film technology ensures exceptional accuracy and long-term stability
  • Tight enclosure efficiently protects the transmitter against moisture
  • Dual output versions
  • Pressure range up to 600 bar
  • Integrated pulse snubber prevents cavitations and liquid hammer

Industrial Pressure Transmitters

Heavy Duty Pressure Transmitters

With Danfoss´ MBS series of pressure transmitters for heavy-duty applications you are guaranteed safe, reliable performances.  

Used in applications from Marine to Hydraulic, Danfoss pressure transmitters have all the approvals you need to meet the most stringent specifications.