(US/CA) Danfoss North America
Industrial Automation
> Industrial Automation
> Products
> Industries
> News
> Service & Support
> Documentation
> Distributors and Representatives
> eCommerce
> Contact Us
 
 
 
 
 
Danfoss Logo
Compressed Air Controls

Controlling Compressed Air

Danfoss Industrial Automation has been supplying the world’s major air compressor manufacturers for many years. This experience has given us a leadership position within our key technologies of pressure sensors and controls, temperature sensors and fluid controls. 

Danfoss is a leading producer of components, subassemblies and integrated solutions for air compressors, refrigerant dryers and absorption dryers.
Compressed Air Valves, Sensors, and Switches

Products for Compressed Air Applications

At Danfoss Industrial Automation, we innovate, implement and pioneer new controls for compressed air systems to meet the rigorous demands of today’s industry.


  • Solenoid valves suitable for water cooling or lubricating RO water within modern air compressors
  • Temperature sensors for measuring exhaust gas on lubricated and oil free compressors
  • Switches designed for monitoring or direct start/stop of single or three phase motors
  • Pressure transmitters are fine instrumentation sensors for monitoring and control of the air outlet pressure from any on/off or accurate VSD compressors
  • Thermostatically operated valves for maintaining a stable running temperature in oil and water circuits
  • For start/stop of the motor, Danfoss can supply a range of traditional and solid state motor control gear products, overloads and circuit breakers
Air Controls

Integrated Air Solutions

Danfoss is a global supplier to the air compressor market.  Not only can it supply everything from valves to pressure transmitters, but it can be your source for the actual compressor as well. 

Everything you need from one supplier - a packaged deal.

Pressure Transmitter for Compressed Air

Pressure Transmitter for Air Industry - MBS 1900

Danfoss has expanded its product portfolio to include the MBS 1900, a pressure sensor designed for two key applications - air and water.

The piezoresistive technology offers excellent long term stability on zero point and span, as well as high performance over a wide temperature range. This makes the sensor well suited for the harsh conditions of commercial air compressors.

The MBS 1900 has been designed for use in industrial applications with large motors and frequency converters that generate high levels of electrical noise.

Competitively priced and designed with the customer in mind, it can't be overlooked.
Industrial Pressure Transmitters

Heavy Duty Pressure Transmitters

With Danfoss´ MBS series of pressure transmitters for heavy-duty applications you are guaranteed safe, reliable performances.  

Used in applications from Marine to Hydraulic, Danfoss pressure transmitters have all the approvals you need to meet the most stringent specifications.