VRRH
Pressure reducing valve to control a certain flow into a hydraulic sub-system
VRRH 30 details:
Pressure reducing valve to control a certain flow into a hydraulic sub-system to a lower pressure than set by the relief valve for the main system.
- Max. inlet pressure 160 bar /2300 PSI
- Reduced pressure range 40 to 160 bar / 580 to 2300 PSI
- Pressure reduced flow range up to 30 l/min / 8 GPM
- Fluid: clean tap water (10µ absolute filtration, ß-value > 5000)
- Fluid temperature 3° to 50° C / 37° - 122° F
- Ambient temperature 0° to 50° C / 37° - 122° F
- Material in stainless steel AISI 304
- Inline and Cetop3 version
- Low leakage in drain port
- Main port sizes BSP 1/4”