VOH and VOCH
Throttle Valves according to the needle controlled valve principle, optional with check valve
VOH and VOCH details:
- Inline and cetop valve type with flow control range from 3 to 30 l/min / 0.8 to 8 GPM
- Max. pressure 140 bar / 2000 PSI
- Fluid: clean tap water (10µ absolute filtration, ß-value > 5000)
- Fluid and ambient temperature 3° - 50° C / 37° - 122° F
- Throttle for both directions
- Version with check valve available (one way restrictor)
- Manifold version for Cetop3
- Can be combined with VDH 30 EC 4/3
- BSP 3/8” port size for inline
VOH 30 P details (generally VOH 30PM & VOH 30PE):
Pressure compensated throttle valve, manually and electronic proportionally controlled
- Inline valve type with flow control range from 3 to 30 l/min / 0.8 to 8 GPM
- Max. pressure 140 bar / 2000 PSI
- Fluid: clean tap water (10µ absolute filtration, ß-value > 5000)
- Fluid and ambient temperature 3° - 50° C / 37° - 122° F
- Constant flow independently of pressure in the system
- BSP 3/8” port size for inline