High-Pressure Pumps
> Products
> Contacts
 
 
 
 
 

Valves

We offer a comprehensive stainless steel valve program for high pressure applications. 
 
2/2-way solenoid valves, inline and integrated valve blocks.
>VDHT
Throttle Valves according to the needle controlled valve principle, optional with check valve
Check valve or non return valve –conical poppet design
>VCH
Combined pressure relief and electrically on/off activated by-pass valve for power packs
>VPH
Relief valve for protecting systems against pressure peaks and for pressure control
>VRH
2/2-way and 4/3-way directional valves
>VDH
Pressure reducing valve to control a certain flow into a hydraulic sub-system
>VRRH
Application dedicated 3/2-way solenoid valve series