(US/CA) Danfoss North America
High-Pressure Systems
> Products
> Contacts
 
 
 
 
 

Products

We offer a comprehensive stainless steel valve program for high pressure applications. 
 
High-pressure pump range based on the axial piston principle (5–9 pistons) enabling a very light and compact design. Very low pulsation and airborne n...
MAH high-speed motor is operated by water hydraulics and is based on the axial piston principle with fixed displacement
A range of nozzles are tailored to atomize water in high-pressure water mist systems
Our water hydraulic power pack is a compact and flexible supply unit.
Danfoss offers several accessories to facilitate designing complete systems