High-Pressure Pumps
> Products
> Contacts
 
 
 
 
 

Nozzles

A range of nozzles tailored for atomizing water in high-pressure water mist systems
For applications using tap water like lumber drying and fire fighting, a broad range is available.
  • Operating pressures 70 and 100 bar / 1000 and 1450 PSI
  • Corresponding capacity ranges within
    •   3 - 25  l/hour / 0.8 - 6.6 GPH (nozzle thread 9/16-24 UNEF)
    • 25 - 340 l/hour / 6.6 - 91.2 GPH (nozzle thread M13x1) 
  • Conical spray pattern
  • Stainless steel material, integrated strainer
  • Long service life
  • Nozzle adapters and tools available  

For applications using tap water as well as treated water for comfort humidity control and adiabatic cooling, a range of water mist nozzles with anti drip function is available.

  • Anti-Drip function (integrated spring loaded check valve approx. 5bar / 72 PSI)
  • Operating pressure 70 and 100 bar / 1000 and 1450 PSI
  • Capacity ranges within 1.5 to 25 l/hour / 0.4 - 6.6 GPH (nozzle thread 12/24 UNC) 
  • Excellent spray pattern
  • Stainless steel material
  • Long service life
  • Nozzle adapters available
  • Extensive and thoroughly customized range of nozzle racks available for standard air-handling units and custom-made industrial high-pressure humidifiers