(US/CA) Danfoss North America
VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Contact Information
> About VLT® Drives
 
 
 
 
 
MCD 100 Series Soft Starters

MCD 100 Series Soft Starters

MCD 100 is a cost effective and extremely compact soft starter for AC motors up to 11 kW, due to a unique semiconductor design.

MCD 100 is a true “fit and forget” product.Selection can be m...

Features

Product range
1.5 kW (MCD 100-001)
7.5 kW (MCD 100-007)
11 kW (MCD 100-011)

All sizes are rated for line voltage up to 600 V AC.

MCD 100 products provide timed voltage ramp up and down.

Ramp time can be individually adjusted with rotary switches from 0.4 to 10 seconds.

The start torque can be adjusted from 0 to 85% of the direct on-line torque.

Benefits

A robust semiconductor design – selection can be based on motor power which ensures easy selection.

Can be used for an almost unlimited number of starts per hour without derating.

An universal control voltage (24-480 V AC / V DC) – simplifies selection and keeps stock at a minimum.

A “fit and forget” contactor design – simplifies installation and reduces required panel space.

Digitally controlled rotary switches – secure precise settings and simplify installation.

Ratings for heavy duty as standard – simplify selection and reduce the risk of breakdown.