VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Sales and Service Networks
> Contact Us
> About VLT® Drives
 
 
 
 
 
MCD 200 Series Soft Starters

MCD 200 Series Soft Starters

Due to extensive use of the latest technology, such as new semiconductor control algorithms and bypass design, the new soft starters are very compact and heat dissipation very low.

There is...

Features and benefits

Product range
7.5 - 110 kW

Main features
Current ratings for normal and heavy starting
Versions for 200- 575 V AC
Voltage ramps or current limit ramp soft start
Built-in motor protection
Compact design with internal bypass system for minimum power loss
Add on modules for remote operation and serial communication
Software for sizing, control and monitoring.

Features and benefits

The MCD 200 features a variety of accessories.

Add-on modules provide essential serial communication (Profibus, DeviceNet, ModBus)

A Remote Operator module allows for remote control and motor performance monitoring, which makes

MCD 200 ideal for panel installation.