VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Sales and Service Networks
> Contact Us
> About VLT® Drives
 
 
 
 
 
RT Pressure Switches

RT Pressure Switches

  • High Repeatability
  • Interchanable contact system
  • Two cable entries
  • IP66 Manual or automatic reset
  • Adjustable and fixed differential
  • S...

Technical Data

Media
Air, Gas, Liquid

Media Temperature
-50ºC to 150ºC, RT113 max 90oC. With damping coil max 400ºC

Ambient Temperature
In general: -50ºC to 70ºC

Enclosure
IP66
Manual reset version: IP54

Electrical Connection
Two Pg 13.5
(cable diameters 5 to 14mm)

Technical Data

Contact System
SPDT, interchangeable to other types

Contact Load
AC-1 Ohmic - 10A, 440V
AC-3 (motor) - 6A, 440V AC14/15 (coil/transformer) - 4A, 440V
DC-13/14 - 12W, 220V