VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Sales and Service Networks
> Contact Us
> About VLT® Drives
 
 
 
 
 
MBT 5252 Temperature Sensors

MBT 5252 Temperature Sensors

Universal temperature sensor with interchangeable measuring insert

For temperature measurement and regulation at any point where reliable, robust and accurate equipment is required
...

Technical Data

Measuring Range
-50 to 200º C Max.

Ambient Temperature
85º C (depending on media temperature)

Materials
Process connection, Protection tube

Extension tube: AISI 316 Ti

Union nut: Nickel plated brass

Connection head: Die cast aluminium

Technical Data

Sensor Tolerance
EN60751 Class B: ±(0.3+0.005 x t)

Enclosure
IP 65

Temperature Transmitter
MBT 9110: Supply voltage: 8 to 35 V d.c. Output: 4 to 20 mA

Response times
(t0.9): 42 sec. (water at 0.2 m/s)