VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Sales and Service Networks
> Contact Us
> About VLT® Drives
 
 
 
 
 
MBT 5250 Temperature Sensors

MBT 5250 Temperature Sensors

For temperature measurement and regulation at any point where reliable, robust and accurate equipment is required

  • Gaseous or liquid media
  • Up to 200ºC media temperatu...

Features and Benefits

Approvals
LR, GL, BV, DNV, class NK, KRS, RINA, ABS

Measuring Range
-50 to 200º C

Coated PCB standard
For harsh environments.

Real space saving side-by-side
A compact book style design allows real side by side mounting without derating.

Minimum penetration of dust
VLT® Micro Drive is designed to keep the forced ventilation away from the electronics. Printed circuit boards are well protected inside the drive.

Built-in RFI
Radio disturbance from motor cables is limited with the built-in RFI filter allowing for 15 m motor cables (screened). Meets EU norms.

Built-in brake functions
With built in DC and AC brake functions, VLT® Micro Drive can transform kinetic energy in the application into braking power to slow down the motor. A brake chopper is built-in the drives from 1.5 kW upwards.

Specifications

Mains supply (L1, L2, L3):
Supply voltage
1 x 200–240 V ±10%
3 x 200–240 V ±10%
3 x 380–480 V ±10%

Output data (U, V, W):
Output voltage
0–100% of supply voltage

Output frequency
0–200 Hz (VVC+ mode),
0–400 Hz (U/f mode)

Switching on output
Unlimited

Ramp times
0.05–3600 sec

Digital inputs:
Programmable inputs

5 Logic
PNP or NPN
Voltage level
0–24 V

Pulse inputs:
Programmable inputs
1*
Voltage level 0–24 V DC (PNP positive logic)
Pulse input frequency
20–5000 Hz
* One of the digital inputs can be used for pulse inputs.

Analog input:
Analog inputs
2 Modes
1 current/1 voltage or current
Voltage level
0 – 10 V (scaleable)
Current level
0/4–20 mA (scaleable)

Analog output:
Programmable analog outputs
1
Current range at analog output
0/4–20 mA

Relay outputs:
Programmable relay outputs
1 (240 VAC, 2 A)

Approvals:
CE, C-tick, UL

Fieldbus communication:
FC Protocol
Modbus RTU