(US/CA) Danfoss North America
VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Contact Information
> About VLT® Drives
 
 
 
 
 
MBS 3000 Pressure Transmitters

MBS 3000 Pressure Transmitters

Danfoss offers a complete range of pressure transmitters in robust box and block design for panel mounting, as well as a line of cartridge design pressure transmitters intended for direct installation...

Features and Benefits

Temperature compensated, liniarized and laser adjusted

Ranges up to 10000 psi (600 bar)

Accuracy typ.± 1 % FS, ± 2 % FS max
Max. ambient temperature 185ºF (85 ºC)

Test pressure min. 1.5 x FS

Burst pressures min. 4 x FS

Many threads NPT, BSP

Cable and different plug versions

Designed for use in severe industrial environments

Made of acid-resistant stainless steel (AISI 316)

Features and Benefits

Danfoss pressure transmitters are ideal for use in harsh environments, and are carefully designed right down to the choice of sensor technology. Durable and accurate, they have earned an enviable reputation world-wide.