VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Sales and Service Networks
> Contact Us
> About VLT® Drives
 
 
 
 
 

Technical Data

Media
Gases
For liquids, please contact Danfoss

Media Temperature
-40ºC to 100ºC

Ambient Temperature
-40ºC to 65ºC
Reduced life up to 80ºC

Enclosure
IP30; with top cover or protection cap:
IP44

Electrical Connection
Cable entry for diameters 6 mm to 14 mm

Technical Data

Contact System
SPDT
16A, 400V
10A, 400V
12W, 220V