CI 4 Mini Contactor
The mini contactor is a small, compact unit typically with 3 NO main contacts and a built in normally open (NO) and normally closed (NC) auxiliary contact. Operation, overload protection and phase failure protection of induction motors are typical ap...
|
CI 6 - 50 Contactor
The CI 6-50 range is a compact IEC component offering 3 Frame sizes to fit your specific application needs. CI 6 - 15 = 3 to 10 Hp @ 460 V CI 16 - 30 = 10 to 15 Hp @ 460 V CI 32 - 50 = 3 to 10 Hp @ 460 V Operation, overload protection and phase failu...
|
CI 9 DC - 30 DC Contactor
Typical applications are lifts, transport cooling and refrigeration, where control voltage is DC and a high inrush current is no problem. Combined with a thermal overload relay, a DC contactor switches and protects induction motors against overload a...
|
CI 9 EI - 30 EI Interface Contactor
A long lifecycle makes the CI 9 EI- 30 EI suitable for operation of all types of applications in today's technical age.
|
CI 105, CI 141 Contactors
The CI 105 & CI 141 range is a compact IEC component offering one Frame size with 2 different HP ratings. CI 105 = 75 Hp @ 460 V CI 141 = 100 Hp @ 460 V Operation, overload protection and phase failure protection of induction motors are typical a...
| |