(US/CA) Danfoss North America
VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Contact Information
> About Us
 
 
 
 
 

Electronic Timers

ATI Type Timers

For OEMs and Panel Builders

The electronic timers with their sleek 22.5mm design and integrated features are ideal for OEM and panel builders who seek cost-effective, compact and reliable components.

BTI Type Timers

For OEMs and Panel Builders

The electronic timers with their sleek 22.5mm design and integrated features are ideal for OEM and panel builders who seek cost-effective, compact and reliable components.

ETB Type Timers

Compact Dimensions and Accurate Time Delays

The ETB timers fit the contactor ranges CI 6-50 and CI 9 DC - 30. In applications where the time delays are needed and in very compact panels, The ETB benefits from only taking up the space of o...

ETM Type Timers

The ETM-ON timer fits the mini contactor range CI-4. In applications where time delays are needed, the benefit is that it takes no extra space in the panel. A typical on-delay application is cascade switching of loads in order to reduce high inrush c...

SDT Type Timers

For OEMs and Panel Builders

The star-delta timer has built in pause of 30ms switching motor from start configuration to delta run. The electronic timers with their sleek 22.5mm design and integrated features are ideal for OEM and panel bu...