ACI Motor Control
The versatile ACI analog power controller is designed for very precise temperature and transformer control Due to the built-in micro-computer the controller can operate in phase angle as well as in burst firing control method. The controller automati...
|
ECI-1 Motor Control
ECI Electronic contactors are designed for applications demanding fast and precise switching. The contactors utilize SCR power chips with new LTE (Low Thermal Expansion) technology. This unique power chip design ensures high switching capacity and lo...
|
ECI-2 Motor Control
ECI Electronic contactors are designed for applications demanding fast and precise switching. The contactors utilize SCR power chips with new LTE (Low Thermal Expansion) technology. This unique power chip design ensures high switching capacity and lo...
|
ECI-3 Motor Control
ECI Electronic contactors are designed for applications demanding fast and precise switching. The contactors utilize SCR power chips with new LTE (Low Thermal Expansion) technology. This unique power chip design ensures high switching capacity and lo...
|
MCI Motor Control
The digital controlled MCI soft starters are designed for smooth control of 3 phase AC motors. The MCI controller has individually adjustable acceleration and deceleration times. Thanks to the adjustable initial torque and the unique breakaway (kick ...
|
MCI 25B Motor Control
MCI 25B motor controller with brake is designed for soft starting and braking of 3 phase AC motors. The digital controlled soft starter features accurate settings and several monitoring function.
Acceleration time and initial torque are, ...
|
MCI-DOL Motor Control
MCI-DOL electronic motor contactors are designed for fast and demanding switching of 3-phase AC motors. The contactors are burst fired for reduced EMC emission, have LED status indicators and accept universal control voltages.
|
RCI Motor Controls
RCI reversing contactors are designed for demanding forward / reverse control of 3-phase AC motors. The zero cross-switching method ensures very fast and precise motor control and virtually eliminates EMC emmission. The RCI reversing contactor is ide...
| |