VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Sales and Service Networks
> Contact Us
> About VLT® Drives
 
 
 
 
 
Danfoss Logo
VLT AQUA Drive Series

VLT AQUA Drive Series

30 September 2009
Designed specifically for water and wastewater applications, nothing performs better than the VLT® AQUA Drive Series.

• The most technologically advanced variable frequency drive on the market
• Advanced control strategies for pumps and blowers
• Built-in cascade controller and pump-fill mode
• Maximizes energy savings and lowers maintenance costs
• Delivering the lowest cost of ownership of any drive available
• NEMA UL Type 1, 12 and 4X
• Award-winning, user-friendly interface
• Available in 1/3 to 1250 HP
• Single-phase and three-phase units 200-690 VAC
Low Harmonic Drives

Danfoss Launches World’s First Mass Produced VLT® Low Harmonic Drive

Danfoss Drives has launched the first mass-produced low harmonic drive. The VLT® Low Harmonic Drive eliminates disturbances on the supply grid by actively imposing currents into the grid so that a high quality sine wave is restored and maintained.