Control Two Motors from a Single Drive with Danfoss Drives’ new Dual Motor Selection Feature
16 June 2009
Danfoss Drives’ VLT® HVAC Drives are now available with a dual motor selection feature. Available as a factory-installed option on new VLT HVAC drives, these individual motor overloads and fuses allow users to run two motors simultaneously from either the drive or the bypass. With this new feature, users no longer need to purchase two drives to control two motors, resulting in reduced up-front costs, a smaller solution footprint and the elimination of start-up and commissioning costs associated with a second drive.