VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Sales and Service Networks
> Contact Us
> About VLT® Drives
 
 
 
 
 
High Power Drive Center

High Power Drive Center

Beginning in 1992, Danfoss Drives in Loves Park, IL, USA, has served as the global headquarters for all VLT Series drives from 60 HP, and today supplies units up to 1550 HP for the global Danfoss market.

This facility offers:
  • Industry leading design and manufacturing capabilities
  • Expert, market-specific resources in applications, customer support and engineering
  • Comprehensive sales and service network for local availability and technical support worldwide

Today’s digital-generation VLT Series units continue a thirty-five year history of the world ’s first mass-produced adjustable frequency drive that began with our original oil-cooled design in 1968. Years of innovation and dedication to the highest quality standards have enabled the VLT Series to maintain its leadership position. Currently, the VLT Series of drives are among the most specified on the market, with more than 300,000 units produced each year.

High Power Drives

VLT ® AQUA Drive
- Dry pump detection
- Enhanced sleep mode
- End-of-curve detection
- Flow compensation of setpoint

VLT® AutomationDrive
- Built-in Smart Logic Controller
- Category 3 Safe Stop
- Loadsharing and regenerative braking capabilities

VLT® HVAC Drive
- Intelligent Control with four auto-tuning, multi-input, multi-control PIDs
- Built-in Metasys N2, Siemens Apogee FLN and Modbus TRU; LonWorks and BACnet optional
- Real-time clock

High Power Drives Features and Benefits

Modular VLT® technology platform
Upgrades and options are a matter of plug and play

Enclosures
- IP00 / Chassis
- IP21 / NEMA Type 1
- IP54 / NEMA Type 12

Ease of maintenance
All components easily accessible from front of the drive

Automatic Energy Optimization
Drives utilize vector technology that ensures maximum magnetization of the motor, minimizing passive, damaging currents and flux