VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Sales and Service Networks
> Contact Us
> About VLT® Drives
 
 
 
 
 
VLT® Micro Drive

VLT® Micro Drive

M4 and M5 product offering now available!

The VLT® Micro Drive offers unsurpassed reliability, user-friendliness and condensed functionality that is extremely easy to commission. Te...

Features and benefits

RoHS compliant
VLT® Micro Drive is manufactured with respect for the environment and complies with the RoHS Directive.

Coated PCB standard
For harsh environments.

Real space saving side-by-side
A compact book style design allows real side by side mounting without derating.

Minimum penetration of dust
VLT® Micro Drive is designed to keep the forced ventilation away from the electronics. Printed circuit boards are well protected inside the drive.

Built-in brake functions
With built in DC and AC brake functions, VLT® Micro Drive can transform kinetic energy in the application into braking power to slow down the motor. A brake chopper is built-in the drives from 1.5 kW upwards.

Features and benefits

Display options
VLT Control Panels
- LCP 11 without potentiometer
- LCP 12 with potentiometer

Accessories
NEMA / UL Type 1 Kit
IP21 Kit
Decoupling Plate Kit
DIN Rain Mounting Kit

Built-in RFI protection
RFI filter limits radio disturbance from motor cables, allowing for 50' motor cables (shielded).

Approvals
CE, C-tick, UL

Specifications

5 programmable digital inputs
- 0–24 VDC
- PNP/NPN selectable
- Encoder pulse follower input 20–5000 Hz

1 dry contact relay
240 VAC, 2.0 A

2 analog inputs
- Terminal 53 [0–10V or 0–20 mA]
- Terminal 60 [0/4–20 mA]

1 analog output 
- 0/4–20 mA

EIA 485 port
With FC or Modbus RTU protocol

Loadsharing terminals
Built in as standard