VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Sales and Service Networks
> Contact Us
> About VLT® Drives
> Danfoss LLC General Terms and Conditions of Sale
 
 
 
 
 
VLT® High Power Drives

VLT® High Power Drives

Using the latest techniques and components, Danfoss Drives has succeeded in developing high power frequency drives that are the smallest, lightest and most efficient in their range of 60 to 1550 HP. T...

High Power Drives

VLT ® AQUA Drive
- Dry pump detection
- Enhanced sleep mode
- End-of-curve detection
- Flow compensation of setpoint

VLT® AutomationDrive
- Built-in Smart Logic Controller- Category 3 Safe Stop
- Loadsharing and regenerative braking capabilities

VLT® HVAC Drive
- Intelligent Control with four auto-tuning, multi-input, multi-control PIDs
- Built-in Metasys N2, Siemens Apogee FLN and Modbus TRU; LonWorks and BACnet optional
- Real-time clock

VLT® AutomationDrive Next Generation D-Frame
- Voltage: T4 380-480 Volts, T5 380-500V
- Enclosures: IP20, IP21, and IP54
- Class A1 RFI filter (option)
- Fuse (option)
- Brake Chopper in IP20 (option)
- Regen Terminals in IP20 (option)  
- Load Share in IP20 (option)

High Power Drives Features and Benefits

Modular VLT® technology platform
Upgrades and options are a matter of plug and play

Enclosures
- IP00 / Chassis
- IP21 / NEMA Type 1
- IP54 / NEMA Type 12

Ease of maintenance
All components easily accessible from front of the drive

Automatic Energy Optimization Drives utilize vector technology that ensures maximum magnetization of the motor, minimizing passive, damaging currents and flux.

High Power Drives Options

Fieldbus options
- Profibus
- DeViceNet
- CanOpen
- Ethernet

Feedback and I/O options
- Encoder
- Resolver
- General Purpose I/O
- Relay

Programmable options
User-programmable option MCO 305 for synchronising, positioning and motion control.  Preprogrammed options for synchronising (MCO 350) or positioning (MCO 351) are also available.