(US/CA) Danfoss North America
VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Contact Information
> About VLT® Drives
 
 
 
 
 
AHF Advanced Harmonic Filters

AHF Advanced Harmonic Filters

As a cost-effective total solution, Danfoss Advanced Harmonic Solutions packages combine the reliability and performance of VLT® Series drives with the innovative technology of AHF Series Fil...

Specifications

Line Voltage
380-415 VAC (50 Hz)
440-480 VAC (60 Hz)
500-525 VAC (50 Hz)
690 VAC (50 Hz)

Enclosure Rating
Chassis (IP00)

Overload Current
160% for 60 seconds

Efficiency
>0.98

True Power Factor
0.85 @ 50% load
0.99 @ 100% load

Ambient Temperature
41º-104º F (5º-40ºC) without derating

Features and Benefits  

Designed for matched performance with Danfoss VLT® Series drives

User-friendly startup; no adjustment necessary

Requires no routine maintenance

Protects multiple drives with one filter

Designed to address the current distortion limit guidelines of IEEE 519-1992

AHF 10 has THiD < 10%; equal or superior performance and cost competitive compared to 12-pulse rectifiers

AHF 05 has THiD < 5%; equal or superior performance and cost competitive compared to 18-pulse rectifiers