Firefighter’s Override Mode
In any enclosed space, fire and smoke control is a major life-safety concern. Firefighter’s override mode allows the HVAC system to control, contain and extract fire and smoke using air flow and air pressure. When operating in override, the drive ignores most operating conditions that would otherwise cause it to fault and shut down. It continues to operate as long as possible regardless of line, load or environmental conditions.