VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Sales and Service Networks
> Contact Us
> About VLT® Drives
 
 
 
 
 
Danfoss Logo

Faceplate Options/Accessories

VLT® AutomationDrives can be configured with three different HMI (faceplate) configurations:
  • Graphic (far left)
  • Numeric (center)
  • None (right)

Faceplate configurations are available as a factory-installed option or as a field-installed accessory.

LCP 102 Graphical Local Control Panel
  • Multi-language display
  • VLT® AutomationDrive status messages
  • Quick menu for easy commissioning
  • Parameter setting and explanation of parameter function 
  • Full parameter backup and copy function 
  • Alarm logging
  • Info button explains the function of the selected item on display
  • Hand operated start-stop or selection of Automatic mode
  • Reset function
  • Trend graphing

LCP 101 Numerical Local Control Panel

  • Status messages 
  • Quick menu for easy commissioning
  • Parameter setting and adjusting
  • Hand operated start-stop function or selection of Automatic mode
  • Reset function

MCF 102 LCP Panel Mounting Kits

The LCP mounting kit enables the LCP to be mounted in an IP65 cabinet front.

  • 3m cable
  • Gasket for sealing
  • Finger screws for easy fitting
  • Supports LCP 101 and LCP 102