VLT® Drives
> VLT Drives
> News
> Products
> Literature and Promo Items
> Legacy Literature
> Training & Education
> Applications
> Software Download
> Service & Support
> High Power Drive Center
> Logon
> Career Opportunities
> Sales and Service Networks
> Contact Us
> About VLT® Drives
> Danfoss LLC General Terms and Conditions of Sale
 
 
 
 
 
Danfoss Logo

Application Options/Accessories (B-Card)

The VLT AutomationDrive is available with a host of addedfunctionality application products which are available as factory-installed options or as field-installed accessories.
MCB 101 General Purpose I/O
Offers an extended number of control inputs and outputs:
  • 3 digital inputs 0–24 V: Logic ‘0’ < 5 V; Logic ‘1’ >10V 
  • 2 analog inputs 0–10 V: Resolution 10 bit plus sign 
  • 2 digital outputs NPN/PNP push pull 
  • 1 analog output 0/4–20 mA 
  • Spring-loaded connection 
  • Separate parameter settings

MCB 102 Encoder
For connection of encoder feedback from either a motor or a process. Feedback for asynchronous or brushless servo (Permanent Magnet) motors.

  • Incremental encoders
  • SinCos encoders with Hyperface®
  • Power supply for encoders
  • RS422 interface
  • Connects to all standard 5V incremental encoders
  • Spring-loaded connection

MCB 103 Resolver
Supports resolver feedback from brushless servo motors and feedback for flux vector controlled asynchronous motors in a rough environment.

  • Primary Voltage: 4 – 8 Vrms
  • Primary Frequency: 2.5 kHz – 15 kHz 
  • Primary current max: 50 mA rms
  • Secondary input voltage: 4 Vrms 
  • Resolution: 10 bit @ 4 Vrms input amplitude 
  • Spring-loaded connection 
  • Separate parameter settings

MCB 105 Relay
Extend the relay functions of the VLT® AutomationDrive with 3 extra relay outputs. 

    Max. terminal load:

  • AC-1 Resistive load 240V AC: 2A
  • AC-15 Inductive @ cos φ 0.4: 0.2A 
  • DC-1 Resistive load 240V AC: 1A
  • DC-13 Inductive @ cos φ 0.4: 0.1A

    Min. terminal load:

  • DC 5 V: 10 mA
  • Max. switch rate at rated load/min. load: 6 min-1/20 sec-1
  • Protected control cable connection
  • Spring-loaded connection of control wires
  • Selection of relay functions in parameter settings

MCB 108 Safe PLC Interface (FC 302 only)
A cost-effective method of ensuring safety, the Safe PLC interface enables the connection of a dual-wire safety link between a Safe PLC and a single pole 24 V DC input on the drive. The Safe PLC Interface allows the Safe PLC to interrupt operation on the plus or minus link without interfering with the sense signal of the Safe PLC.

MCB 112 Thermistor Input (FC 302 only)
The MCB 112 option makes it possible to monitor the temperature of an electrical motor through a PTC thermistor input. It is a B-option for VLT® AutomationDrive FC 302 with Safe Stop.The MCB 112 has been certified for ATEX which means that the VLT® AutomationDrive FC 302 together with the MCB 112 can now be used with motors in potentially explosive atmospheres.