News
> Business & Finance
> Products
> Events & Shows
> Refrigeration News
> Drives News
> Industrial Automation News
> Heating News
> Solar Energy News
> Global news magazine
> RSS News Feeds

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

New VLT® Decentral Drive is presented at Drinktec in Munich, 14 - 19 September

27 August 2009
The succesor to the renowned decentral VLT® drives is presented at the Drinktec fair in New Munich Trade Fair Center, 14 - 19 September.

The VLT® Decentral Drive FCD 302 is the new generation of the VLT® Decentral FCD 300, based on the VLT® AutomationDrive FC 302 platform. It combines the key features of both products in a completely re-designed enclosure, made for best fit on direct machine mounting. Simplicity and robustness have been taken into consideration during the design of the new VLT® Decentral Drive FCD 302, resulting in a real user-friendly product, offering high performance and the highest protection degree.
 
Decentral drives are meant for remote mounting, where the need for space consuming control panels is eliminated. With the drives placed near – or directly on – the motor, there is no need for long screened motor cables.

One-box concept
All options are built as part of the unit, reducing the number of boxes to be mounted, and the connections and terminations in the installation. Consequently, labour costs in mounting time and risks of failure are dramatically reduced.

Integrated 24V supply
A 24V DC control supply is provided by the drive. Separate supply terminals have been made for remote I/Os distribution.

Power looping
The new FCD 302 facilitates internal power looping. Terminals for 6 mm2 power cables inside the enclosure allows connection of up to 10+ units.

Fieldbus options
• PROFIBUS DP
• PROFINET
• EtherNet/IP

Hardware options
• Service switch
• Internal circuit breaker
• M12 sensor plugs
• Brake chopper • Electromechanical brake control

Accessories
• Machine mounting brackets
• Motor adaption plate
• USB plug for PC connection
• M12 / RJ-45 plug for Ethernet communication
Power range
0.37 - 4 kW, 380 - 480 V

Enclosure
IP66 / Type 4X indoor

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.
Feedback Form