Take Control to Save Energy - New Multifunctional Pack Controller AK-PC 781
09 May 2012
In a typical supermarket in Denmark (800m2) you can save EUR 14.000 per year with the AK-PC 781 applying heat recovery.
If you are looking for energy-efficient capacity control of compressors and condensers in you refrigeration systems, the AK-PC 781 is the obvious choice. The flexible regulating unit comes with software that can be set for one or more regulations and is easily extended if system requirements grow or change.