Key products featured by Danfoss Solar Inverters at Intersolar 2012
CLX - Easy to install, real time monitoring featuring ConnectSmart™
A CLX monitoring solution allows 24/7 tracking of PV systems. Access to production data is available anywhere, anytime via the Danfoss Solar App on a mobile device, or via the CLX portal. ConnectSmart™ technology makes installation genuinely plug and play, with no onsite IT configuration.
DLX – Maximum efficiency for single-phase residential applications
The DLX range of transformer based, string inverters is suitable for all PV cell technologies, including thin film. Designed and styled for indoor or outdoor mounting, the DLX delivers quiet, consistent performance even under high ambient temperatures. The two-way, user-friendly interactive display offers multiple languages for easy country configuration.
FLX – Our second-generation 3-phase string inverter
Based on tried and tested TLX technology, the FLX series benefits from design and performance details based on a long time of real-life field experience. With a superior power to weight ratio and maximum flexibility in system design it’s the perfect match for today’s high performing modules.
GVC - Increased performance ratio in thin film plants
With innovative Danfoss GVC technology, it is now possible to use highly-efficient, transformerless inverters with thin film and crystalline backside contacted modules. With no corrosion risk and no PV string grounding required, benefits accrue both from the improved efficiency of a transformerless inverter and the flexibility and economic advantages of a thin film solution.
Grid integration with closed-loop Plant Controller for all DNO communication protocols
A Plant Controller with closed loop control for distribution net operator interaction, regarding power level adjustment and reactive power control based on actual measuring values. All types of DNO signals and communication protocols are supported. Danfoss’ PV plant experience and ABE group’s energy controller knowledge combine to deliver a fully supported, complete solution.
For more information please contact:
Allan Pilgaard-Jensen, Head of Global Marketing & Product Management, Tel.: +45 7488 1325, e-mail: apj@danfoss.com