N/A
News
> Business & Finance
> Products
> Events & Shows
> Refrigeration News
> Drives News
> Industrial Automation News
> Heating News
> Solar Energy News
> Global news magazine
> RSS News Feeds
 
 
 
 
 
Danfoss Logo

Extended power range: 0.25 kW – 1.4 MW

01 June 2009
The VLT® drives series VLT® HVAC Drive, AQUA Drive and AutomationDrive are now available up to 1.4 MW in normal overload at 690 V.

This additional power size 1.4 MW includes all options available in the F Frames at 690 V.

The expected release is end of March.

As with other F frames the lead time is 8 to 12 weeks.
Benefits:
  • Common control platform as compared to other lower power Danfoss drives
  • High efficiency (greater than 98%)
  • IP21 (NEMA and UL Type 1) or IP54 (NEMA and UL Type 12) enclosures
  • Built-in DC Link Reactors for lower harmonics
  • DC-Link fuses for each inverter module
  • Conformal Coated PCBs as standard
  • Class A2 RFI filter standard
  • Innovative Back-Channel Cooling consistent with high-power drive series
  • Several factory integrated options including fuses, mains switch/disconnect, contactor, circuit breaker, cabinet light & outlet, space heaters & thermostat, door interlocks, manual motor starters, auxiliary low voltage power supply, integrated emergency stop pushbutton, and external temperature monitoring.
  • Supported by VLT® Motion Control Tool MCT-10 setup software and VLT® Harmonics Calculation Software MCT-31

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.