The new CLX grid management product line will make it cost efficient and easier to follow the law. "Whether new system installations or existing ones, our inverters are compliance-ready while meeting the energy demands of our customers. Knowing your system is in compliance means getting the right details on your solar build and we’re here to help,” said Dirk Leinweber, Sales Director at Danfoss Solar Inverters, Germany.
EEG 2012 states that all new PV Systems must participate in Power Management. For Systems less than or equal 30 kWp the system owner has the option to limit feed into the grid to 70 % of the nominal installed PV power” For systems required to retrofit > 30 kWp, Danfoss will introduce the CLX grid management family, available February 2012.
The EEG 2012 energy law: helps the grid handle more renewable energy
- New systems installed after December 31, 2011 larger than 100 kWp must have remote controllable power (PLA) and the DNO must be able to access information regarding the currently produced power
- Existing installed systems larger than > 100 kWp must comply with the above before the July 1, 2012 (retrofit)
- For new systems less than or equal to 100 kWp but larger than 30kWp, remote controlled power (PLA) is a requirement
- Systems less than or equal to 100 kWp but greater than 30kWp and installed after the 31st of December 2008 must comply with the above before January 1, 2014 (retrofit)
For smaller systems less than or equal to 30 kWp, the user can use a remote controlled power (PLA) or as an alternative use the 70% rule
Solutions from Danfoss
TLX Pro+
- Current firmware in combination with the Danfoss Grid Management Box already supports remote controlled power (PLA)
- Support for a “set max power” by installer will be available entered in absolute value or in percent
TLX+
- The new firmware supports remote controlled power (PLA)
- New Danfoss CLX Grid Management devices will become available February 2012
- A new software which supports “set max power” by the installer via the display will be available entered in output power
Solution: PV Systems ≤ 30 kVA
ULX Series ULX 1800, ULX 3000, ULX 3600, ULX 4000, ULX 5400
The Danfoss CLX Grid Management device remotely controlling the power production Alternative enter the required power reduction via the display of the inverter. The inverter regulates down to 70% @ PCC* -> no additional cost
TLX Series TLX+ 6k, 8k, TLX+ 10k, TLX+ 12.5k, TLX+ 15k
The Danfoss CLX Grid Management device remotely control PLA Alternative enter the required power reduction via the display of each inverter. The inverters regulating down to 70% @ PCC* TLX Pro Series TLX Pro+ 6k, TLX Pro+ 8k, TLX Pro+ 10k, TLX Pro+ 12.5k, TLX Pro+ 15k
The Danfoss CLX Grid Management device remotely control PLA Alternative enter the required power reduction for the PV plant via the web interface of the master inverter. The PV System regulates down to 70% @ PCC
*If more than one inverter each inverter has to be set-up that system level not exceeding 70% @ PCC
Solutions: PV Systems > 30 kVA bis 100 kVA
TLX Series TLX+ 6k, TLX+ 8k, TLX+ 10k, TLX+ 12.5k, TLX+ 15k
The new CLX Grid Management device remotely control PLA
The new CLX Grid Management device can be used for retrofit of existing installations
TLX Pro Series TLX Pro+ 6k, TLX Pro+ 8k, TLX Pro+ 10k, TLX Pro+ 12.5k, TLX Pro+ 15k
The Danfoss Grid Management Box or new CLX Grid Management device remotely control PLA
The Danfoss Grid Management Box or new CLX Grid Management device can be used for retrofit of existing installations
Solutions: PV Systems > 100 kVA
TLX Series TLX+ 8k, TLX+ 10k, TLX+ 12.5k, TLX+ 15k
The new CLX Grid Management device remotely control PLA
The new CLX Grid Management device can be used for retrofit of existing installations DNO can access produced power own smart metering
TLX Pro Series TLX Pro+ 8k, TLX Pro+ 10k, TLX Pro+ 12.5k, TLX Pro+ 15k
The Danfoss Grid Management Box or new CLX Grid Management device remotely control PLA
The Danfoss Grid Management Box or new CLX Grid Management device can be used for retrofit of existing DNO can access produced power via the Web portal or directly log onto the master inverter.
"We want to assure confidence that we can meet our customer’s energy needs with smart solutions complying with the new laws and standards,” concluded Leinweber.
Contact for further information: Dirk Leinweber, Director Sales GER, Dirk.Leinweber@danfoss.com